Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23310.0083 |
23310.0084 |
23310.0085 |
23310.0086 |
23310.0087 |
23310.0088 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | h1 max. (mm) | h1 min. (mm) | h2 min. (mm) | h2 max. (mm) | h4 (mm) | l4 (mm) | Stroke (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
296.62 € | 1 | 2 Days | With adjustable clamping lever With axial bearing | 90 | 70 | 95 | 115 | 82 | 108 | 20 | 1300 | |||
240.94 € | 1 | 2 Days | With clamping screw | 90 | 70 | 95 | 115 | 13 | - | 30 | 1480 | |||
314.48 € | 1 | 2 Days | With eccentric clamping lever | 90 | 70 | 95 | 115 | 28 | 100 | 20 | 1040 | |||
307.41 € | 1 | 2 Days | With adjustable clamping lever With axial bearing | 118 | 88 | 113 | 143 | 82 | 108 | 30 | 1205 | |||
260.43 € | 1 | 2 Days | With clamping screw | 118 | 88 | 113 | 143 | 13 | - | 20 | 1370 | |||
325.50 € | 1 | 2 Days | With eccentric clamping lever | 118 | 88 | 113 | 143 | 28 | 100 | 30 | 1540 |
Loading...
Material | Case-hardened steel, case-hardened, blackened and ground | b1(mm) | 30 | b2(mm) | 13 |
---|---|---|---|---|---|
d1(mm) | 40 | d2(mm) | M12 | h3(mm) | 15 |
l1 min.(mm) | 38 | l1 max.(mm) | 55 | l2(mm) | 30 |
l3 min.(mm) | 90 | l3 max.(mm) | 107 | Conflict Minerals free | yes |
Configure
Basic Attributes
Type
h1 max.(mm)
h1 min.(mm)
h2 min.(mm)
h2 max.(mm)
h4(mm)
l4(mm)
Stroke(mm)
Type
Filter by standard shipping days
Optional Attributes