• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Radio Receivers, for polling unit

Radio Receivers, for polling unit

Product Details:

Manufacturer part number: 22810.9020

Brand: HALDER

Price: 569.57

Delivery time: 2 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22810.9020

Part Number
22810.9020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

569.57 €

1 2 Days

Loading...

  1. 1

Basic information

Acquired Standards CE d(mm) 70 b(mm) 23
h1(mm) 90 h2(mm) 350 l(mm) 70
Conflict Minerals free yes Weight(g) 307

This page is Radio Receivers, for polling unit, part number 22810.9020.
You can find the detail information about specifications and dimensions on part number 22810.9020.

Tech Support