Index Plungers, with rapid locking head

Index Plungers, with rapid locking head

Click on this image to zoom in.

Click on this image to zoom in.

Index plungers are used for indexing bores.

[Operation]
The locking pin is drawn in and locked by pulling the knob. The projecting red press button indicates the locking position (locking pin drawn in). Pushing the red press button causes the locking pin to jump back into the locking position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22122.0205
22122.0210
22122.0215
22122.0220
22122.0225
22122.0305
22122.0310
22122.0315
22122.0320
22122.0325
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
l1
(mm)
l2 min.
(mm)
l3
(mm)
l4
(mm)
F1
(N)
F2
(N)
Body Locking pin Weight
(g)

18.45 €

1 2 Days 6M12 x 1,5~ 53.56226~ 6.5~ 19Steel, blackenedSteel, hardened47

18.56 €

1 2 Days 6M12 x 1,5~ 53.59226~ 6~ 25Steel, blackenedSteel, hardened48

19.73 €

1 2 Days 8M16 x 1,5~ 59.58268~ 8.5~ 26Steel, blackenedSteel, hardened74

19.84 €

1 2 Days 8M16 x 1,5~ 59.512268~ 8.5~ 28Steel, blackenedSteel, hardened77

20.31 €

1 2 Days 10M16 x 1,5~ 59.512268~ 9.5~ 38Steel, blackenedSteel, hardened78

24.77 €

1 2 Days 6M12 x 1,5~ 53.56226~ 6.5~ 19Stainless steel 1.4305Stainless steel 1.4305, nickel-plated47

25.23 €

1 2 Days 6M12 x 1,5~ 53.59226~ 6~ 25Stainless steel 1.4305Stainless steel 1.4305, nickel-plated48

26.72 €

1 2 Days 8M16 x 1,5~ 59.58268~ 8.5~ 26Stainless steel 1.4305Stainless steel 1.4305, nickel-plated74

27.43 €

1 2 Days 8M16 x 1,5~ 59.512268~ 8.5~ 28Stainless steel 1.4305Stainless steel 1.4305, nickel-plated77

28.18 €

1 2 Days 10M16 x 1,5~ 59.512268~ 9.5~ 38Stainless steel 1.4305Stainless steel 1.4305, nickel-plated78

Loading...

  1. 1

Basic information

d3(mm) 30 WS(mm) 19 Press button Thermoplastic POM, red
Knob Thermoplastic PA 6, black-grey, matt Temperature min.(°C) -30 Temperature max.(°C) 80
Conflict Minerals free yes

Tech Support