Ball Castors, screwable, plain bearing (22752.0084)

Ball Castors, screwable, plain bearing 22752.0084

Click on this image to zoom in.

Click on this image to zoom in.

  • Ball Castors, screwable, plain bearing 22752.0084
  • Ball Castors, screwable, plain bearing 22752.0084

Product Details:

Manufacturer part number: 22752.0084

Brand: HALDER

Price: 8.28

Delivery time: 2 Days


Technical Data:

Outside Dia./Thread M: 8 mm

d1: M8

Ball: Ball-bearing steel, hardened

Screw: Free cutting steel, blackened

l1: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

22752.0084

Part Number
22752.0084
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside Dia./Thread M
(mm)
d1 Ball Screw l1
(mm)
Ball ø
(mm)
WS
(mm)
Tightening torque
(Nm)
Load capacity for static load
(N)
Weight
(g)

8.28 €

1 2 Days 8M8Ball-bearing steel, hardenedFree cutting steel, blackened203.51.50.283367

Loading...

  1. 1

Basic information

Bearing plastic Temperature max.(°C) 90 Temperature min.(°C) -50
Conflict Minerals free yes

This page is Ball Castors, screwable, plain bearing, part number 22752.0084.
You can find the detail information about specifications and dimensions on part number 22752.0084.

Variation of this product

Part Number
22752.0061
22752.0064
22752.0081
22752.0101
22752.0104
22752.0121
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside Dia./Thread M
(mm)
d1 Ball Screw l1
(mm)
Ball ø
(mm)
WS
(mm)
Tightening torque
(Nm)
Load capacity for static load
(N)
Weight
(g)

8.24 €

1 2 Days 6M6Ball-bearing steel, hardenedFree cutting steel, blackened82.51.50.111721

8.24 €

1 2 Days 6M6Ball-bearing steel, hardenedFree cutting steel, blackened162.51.50.111723

8.28 €

1 2 Days 8M8Ball-bearing steel, hardenedFree cutting steel, blackened103.51.50.283363

8.36 €

1 2 Days 10M10Ball-bearing steel, hardenedFree cutting steel, blackened124.520.585565

8.36 €

1 2 Days 10M10Ball-bearing steel, hardenedFree cutting steel, blackened254.520.5855613

8.82 €

1 2 Days 12M12Ball-bearing steel, hardenedFree cutting steel, blackened166.52.51.44116110

Tech Support