Spring Plungers, smooth, without collar

Spring Plungers, smooth, without collar
Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22080.0356
22080.0358
22080.0360
22080.0362
22080.0365
22080.0367
22080.0370
22080.0372
22080.0375
22080.0377
22080.0380
22080.0382
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Initial Load
(N)
Max. Load
(N)
d1 d2
(mm)
l
(mm)
Location hole
(mm)
Weight
(g)

3.33 €

1 2 Days 0.31.32.2213.520.1

3.45 €

1 2 Days 2.54.77.12.51.552.50.2

1.96 €

1 2 Days 0.657.811.632730.4

1.93 €

1 2 Days 0.812183.52.593.50.6

1.95 €

1 2 Days 0.91522431140.8

2.02 €

1 2 Days 0.9518.725.14.53.2124.51.1

2.10 €

1 2 Days 119.326.653.51351.5

2.18 €

1 2 Days 1.225.139.25.54145.51.9

2.17 €

1 2 Days 1.53660.564.51562.3

2.71 €

1 2 Days 257103.5861885

3.11 €

1 2 Days 2.56111010820108.3

3.77 €

1 2 Days 3.5681431210221212

Loading...

  1. 1

Basic information

Body Material Stainless Steel Body Stainless steel 1.4305 Ball Stainless steel, hardened
Spring stainless steel Temperature max.(°C) 250 Conflict Minerals free yes

Tech Support