Ball Castors, plain bearing

Ball Castors, plain bearing
Ball casters are module for transport systems, conveyances, to working and packing facilities.
For example, parts can be easily moved, turned and controlled.
The ball casters are maintenance-free.
At temperatures > 20°C, the carrying figure decreases linearly. (Example: at 90°C the load bearing capacity is max. 60%)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22753.0065
22753.0085
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Carrying figure C
(N)
d1
(Ø)
Ball Dia.
(Ø)
d2
(mm)
D1
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
Weight
(g)

7.59 €

1 2 Days 1161106.513103.211.21.24

8.24 €

1 2 Days 198612.68.51712.64.512.41.88

Loading...

  1. 1

Basic information

Housing Stainless Steel Ball Stainless Steel h4(mm) 4.2
Temperature min.(°C) -50 Temperature max.(°C) 90 Bearing plastic
Conflict Minerals free yes

Tech Support