Adjustable Flat Clamping Levers with Female Thread, Smooth Bore / EH 24441. / d1 32, 40mm / Black, Silver (Part Numbers)

Adjustable Flat Clamping Levers with Female Thread, Smooth Bore / EH 24441. / d1 32, 40mm / Black, Silver

Click on this image to zoom in.

Click on this image to zoom in.

Adjustable flat clamping levers are used when the swivel range is limited or a specific lever position is required.
Adjustable flat clamping levers are characterised by their low construction height and are particularly suitable for use in restricted spaces or when the lever should not overhang..

[Operation]
By lifting the lever, the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
24441.0020
24441.0055
24441.0115
24441.0155
24441.0210
24441.0265
24441.0305
24441.0325
24441.0365
24441.0465
24441.0485
24441.0505
24441.0530
24441.0550
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Screw t min.
(mm)
d1
(mm)
d2
(mm)
d2 H7
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4 Lever Inner parts Covering Colour Weight
(g)

20.88 €

1 2 Days With female thread-2240M122323-145424456Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureSteel, blackenedPlastic, blackblack313

13.51 €

1 2 Days With smooth bore-1432-1016-12029.522.541.5Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureSteel, blackenedPlastic, blackblack185

13.51 €

1 2 Days With female thread-1432M121616-12029.522.541.5Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structureSteel, blackenedPlastic, light greysilver179

13.51 €

1 2 Days With smooth bore-1432-1016-12029.522.541.5Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structureSteel, blackenedPlastic, light greysilver185

22.37 €

1 2 Days With female thread-1432M101616-12029.522.541.5Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureStainless steel 1.4305Plastic, blackblack187

37.18 €

1 2 Days With smooth bore-2240-1623-145424456Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureStainless steel 1.4305Plastic, blackblack367

22.37 €

1 2 Days With female thread-1432M81616-12029.522.541.5Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structureStainless steel 1.4305Plastic, light greysilver187

37.18 €

1 2 Days With female thread-2240M162323-145424456Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structureStainless steel 1.4305Plastic, light greysilver373

37.18 €

1 2 Days With smooth bore-2240-1623-145424456Zinc die-cast, plastic coated, silver, similar to RAL 9006 , matt structureStainless steel 1.4305Plastic, light greysilver367

16.11 €

1 2 Days StandardSteel, blackened-32M10-164012029.522.541.5Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureSteel, blackenedPlastic, blackblack211

15.71 €

1 2 Days StandardSteel, blackened-32M12-162012029.522.541.5Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureSteel, blackenedPlastic, blackblack206

16.41 €

1 2 Days StandardSteel, blackened-32M12-165012029.522.541.5Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureSteel, blackenedPlastic, blackblack228

24.59 €

1 2 Days StandardSteel, blackened-40M12-2340145424456Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureSteel, blackenedPlastic, blackblack440

24.19 €

1 2 Days StandardSteel, blackened-40M16-2332145424456Zinc die-cast, plastic coated, black, similar to RAL 9005 , matt structureSteel, blackenedPlastic, blackblack449

Loading...

  1. 1

Basic information

Temperature min.(°C) -30 Temperature max. 80

Tech Support