• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Closed Guide Bush with Wiper Seals

Closed Guide Bush with Wiper Seals

Click on this image to zoom in.

Click on this image to zoom in.

Closed guide bush with wiper seals on both sides. When used with shaft diameter ISO h3, preloading of the rotary stroke bearing is guaranteed.

Select a suitable ball cage:
N500 – Plasitc Ball Cage
N501 – Brass Ball Cage

Select by: dw , d1Note: L2 ≤ L3
The maximum stroke path of the combination is: H = 2 x ( L3 - L2 )

When ordering without ball cage, the guide bush is supplied unassembled.In this case, no guarantee can be given for proper function.

(i)Remark

  • Please order the guide bush type N570 assembled with a ball cage.
  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N570/12/17/75
N570/14/20/92
N570/15/21/92
N570/16/22/92
N570/20/26/80
N570/20/26/112
N570/25/31/90
N570/25/31/132
N570/30/38/145
N570/32/40/145
N570/40/48/172
N570/50/60/150
N570/50/60/210
N570/63/73/180
N570/63/73/260
N570/80/92/220
N570/80/92/315
N570/100/112/355
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dw
(mm)
d1
(mm)
dB
(mm)
L1
(mm)
L3
(mm)
e
(mm)
m
(mm)
n
(mm)

162.08 €

1 12 Days 121726755953616

167.03 €

1 12 Days 142130927466819

167.03 €

1 12 Days 152130927466819

171.34 €

1 12 Days 162230927466819

174.14 €

1 12 Days 202635806451822

191.37 €

1 12 Days 2026351129683822

166.17 €

1 12 Days 2531429066561025

263.42 €

1 12 Days 253142132108981025

298.20 €

1 12 Days 3038551451241151025

298.20 €

1 12 Days 3240551451251151025

348.17 €

1 12 Days 4048651721471351228

370.57 €

1 12 Days 5060771501231101231

444.55 €

1 12 Days 5060772101831701231

556.66 €

1 12 Days 6373901801501381534

666.62 €

1 12 Days 6373902602302181534

1,007.89 €

1 12 Days 80921202201781801534

1,145.74 €

1 12 Days 80921203152732751534

1,713.82 €

1 12 Days 1001121403553203101536

Loading...

  1. 1

Basic information

Sales Operation Bushing

Tech Support