• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Closed Guide Bush with Sealing Rings

Closed Guide Bush with Sealing Rings

Click on this image to zoom in.

Click on this image to zoom in.

Closed guide bush with sealing rings on both sides. When used with shaft diameter ISO h3, preloading of the rotary stroke bearing is guaranteed.

Select a suitable ball cage:
N500 – Plasitc Ball Cage
N501 – Brass Ball Cage

Select by: dw , d1Note: L2 ≤ L3
The maximum stroke path of the combination is: H = 2 x ( L3 - L2 )

When ordering without ball cage, the guide bush is supplied unassembled.In this case, no guarantee can be given for proper function.

(i)Remark

  • Please order the guide bush type N553 assembled with a ball cage.
  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N553/4/7/26
N553/4/7/36
N553/6/10/31
N553/6/10/46
N553/6/10/66
N553/8/13/38
N553/8/13/48
N553/8/13/73
N553/10/15/33
N553/10/15/44
N553/10/15/58
N553/10/15/78
N553/12/17/33
N553/12/17/44
N553/12/17/58
N553/12/17/83
N553/16/22/38
N553/16/22/50
N553/16/22/65
N553/16/22/97
N553/20/26/49
N553/20/26/63
N553/20/26/71
N553/20/26/119
N553/25/31/70
N553/25/31/86
N553/25/31/139
N553/32/40/57
N553/32/40/82
N553/32/40/97
N553/32/40/152
N553/40/48/86
N553/40/48/126
N553/40/48/178
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dw
(mm)
d1
(mm)
dB
(mm)
L1
(mm)
L3
(mm)

53.63 €

1 12 Days 47102618

68.92 €

1 12 Days 47103628

59.98 €

1 12 Days 610143123

76.46 €

1 12 Days 610144638

104.46 €

1 12 Days 610146658

70.86 €

1 12 Days 813183828

82.49 €

1 12 Days 813184838

114.15 €

1 12 Days 813187363

62.78 €

1 12 Days 1015203322

73.55 €

1 12 Days 1015204433

90.68 €

1 12 Days 1015205847

119.11 €

1 12 Days 1015207867

64.83 €

1 12 Days 1217223322

77.11 €

1 12 Days 1217224433

95.74 €

1 12 Days 1217225847

125.25 €

1 12 Days 1217228372

74.52 €

1 12 Days 1622283827

84.43 €

1 12 Days 1622285039

102.42 €

1 12 Days 1622286554

149.26 €

1 12 Days 1622289786

82.49 €

1 12 Days 2026324936

93.15 €

1 12 Days 2026326350

101.12 €

1 12 Days 2026327158

171.34 €

1 12 Days 202632119106

112.97 €

1 12 Days 2531387056

131.82 €

1 12 Days 2531388672

244.89 €

1 12 Days 253138139125

112.97 €

1 12 Days 3240485742

151.63 €

1 12 Days 3240488267

162.08 €

1 12 Days 3240489782

299.82 €

1 12 Days 324048152137

163.05 €

1 12 Days 4048608670

213.98 €

1 12 Days 404860126110

325.98 €

1 12 Days 404860178162

Loading...

  1. 1

Basic information

Sales Operation Bushing

Tech Support