Cylindrical roller bearings BSPW33 Series (NNU4928 BSPW33)

Cylindrical roller bearings  BSPW33 Series NNU4928 BSPW33

Product Details:

Manufacturer part number: NNU4928 BSPW33

Brand: SKF

Price: 1,587.15

Delivery time: 17 Days


Technical Data:

I.D. d: 140 mm

O.D. D: 190 mm

Width B: 50 mm

EAN: 7316577115843

Weight: 4170.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNU4928 BSPW33

Part Number
NNU4928 BSPW33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,587.15 €

1 17 Days 1401905073165771158434170.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Bore Cylindrical
Cage Brass cage Clearance Normal radial clearance Current insulation No current insulation
Design Floating bearing. inner ring removable on both sides Outer ring Lubrication groove with lubricating holes on outer ring Seal None open bearing
Temperature range -30 to +150 °C

This page is Cylindrical roller bearings BSPW33 Series, part number NNU4928 BSPW33.
You can find the detail information about specifications and dimensions on part number NNU4928 BSPW33.

Variation of this product

Part Number
NNU4922 BSPW33
NNU4924 BSPW33
NNU4926 BSPW33
NNU4932 BSPW33
NNU4934 BSPW33
NNU4936 BSPW33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

1,055.50 €

1 12 Days 1101504073165771158052060.0

1,114.30 €

1 4 Days 1201654573165770148252905.0

1,349.72 €

1 4 Days 1301805073165766117284050.0002

1,855.73 €

1 17 Days 1602206073165773024036750.0

1,861.97 €

1 4 Days 1702306073165766117427070.0

2,230.77 €

1 17 Days 18025069731657711585010420.0

Tech Support