Cylindrical roller bearings CVC3 Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NCF2938 CVC3
NCF3018 CVC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

-

1 Quote 1902604273165723198886596.0

674.75 €

1 4 Days 901403773165706418511930.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage None. full complement roller bearing Clearance Slightly increased radial clearance Current insulation No current insulation
Design Support bearing (axial displacement) Outer ring Without groove/lubrication holes Seal None open bearing
Temperature range -30 to +150 °C

Tech Support