Cylindrical roller bearings ECJ Series (NJ208 ECJ)

Cylindrical roller bearings  ECJ Series NJ208 ECJ

Product Details:

Manufacturer part number: NJ208 ECJ

Brand: SKF

Price: 75.78

Delivery time: 17 Days


Technical Data:

I.D. d: 40 mm

O.D. D: 80 mm

Width B: 18 mm

Design: support bearing (axial displacem.). I R removable on 1 side

EAN: 7316577313089


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ208 ECJ

Part Number
NJ208 ECJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

75.78 €

1 17 Days 408018support bearing (axial displacem.). I R removable on 1 side7316577313089389.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 6 Number of Raceway Ring Rows Single Row Bore Cylindrical
Cage Sheet steel cage Clearance Normal radial clearance Current insulation No current insulation
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +150 °C

This page is Cylindrical roller bearings ECJ Series, part number NJ208 ECJ.
You can find the detail information about specifications and dimensions on part number NJ208 ECJ.

Variation of this product

Part Number
NJ210 ECJ
NJ214 ECJ
NJ215 ECJ
NJ219 ECJ
NJ2207 ECJ
NJ2209 ECJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Design EAN Weight
(g)

93.48 €

1 17 Days 509020support bearing (axial displacem.). I R removable on 1 side7316577062512517.0

150.25 €

1 17 Days 7012524support bearing (axial displacem.). I R removable on 1 side73165770348231181.0

166.45 €

1 17 Days 7513025support bearing (axial displacem.). I R removable on 1 side73165777256911320.0

276.48 €

1 4 Days 9517032support bearing (axial displacem.). I R removable on 1 side73165770421493027.0

89.28 €

1 17 Days 357223support bearing (axial displacem.). I R removable on 1 side7316570335101424.0

95.62 €

1 17 Days 458523support bearing (axial displacem.). I R removable on 1 side7316570082500556.0

Tech Support