Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU215 ECMC4HVA3091
I.D. d(mm) | 75 | O.D. D(mm) | 130 | Width B(mm) | 25 |
---|---|---|---|---|---|
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
Cage | Brass cage | Clearance | Strongly increased radial clearance | Current insulation | No current insulation |
Design | Floating bearing. inner ring removable on both sides | EAN | 7316570757064 | Outer ring | Without groove/lubrication holes |
Seal | None open bearing | Temperature range | -30 to +150 °C | Weight(g) | 1380.0 |