Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NJ2204 ECPVB021
I.D. d(mm) | 20 | O.D. D(mm) | 47 | Width B(mm) | 18 |
---|---|---|---|---|---|
Precision (JIS) | Grade 6 | Number of Raceway Ring Rows | Single Row | Bore | Cylindrical |
Cage | Polyamide cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | support bearing (axial displacem.). I R removable on 1 side | EAN | 7316570880267 | Outer ring | Without groove/lubrication holes |
Seal | None open bearing | Temperature range | -30 to +120 °C | Weight(g) | 144.0 |
This page is Cylindrical roller bearings ECPVB021 Series, part number NJ2204 ECPVB021.
You can find the detail information about specifications and dimensions on part number NJ2204 ECPVB021.