Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
NN3030 K.SPW33 |
NN3032 K.SPW33 |
NN3034 K.SPW33 |
NN3036 K.SPW33 |
NN3052 K.SPW33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
1,602.85 € | 1 | 17 Days | 150 | 225 | 56 | 7316576611247 | 8378.0 | ||
1,944.87 € | 1 | 4 Days | 160 | 240 | 60 | 7316576611254 | 8900.0 | ||
2,225.27 € | 1 | 17 Days | 170 | 260 | 67 | 7316576611261 | 12400.0 | ||
2,729.13 € | 1 | 17 Days | 180 | 280 | 74 | 7316576611278 | 16160.0 | ||
4,313.97 € | 1 | 4 Days | 260 | 400 | 104 | - | 46000.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Bore | Tapered (1:12) |
---|---|---|---|---|---|
Cage | Brass cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Design | Floating bearing. outer ring removable on both sides | Outer ring | Lubrication groove with lubricating holes on outer ring | Seal | None open bearing |
Temperature range | -30 to +150 °C |