Manufacturer part number: 22234 CCC4W33
Brand: SKF
Price: 1,697.95 €
Delivery time: 4 Days
I.D. d: 170 mm
O.D. D: 310 mm
Width B: 86 mm
EAN: 7316571240527
Weight: 28400.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22234 CCC4W33
Inner/Outer Ring Material | Steel | Precision (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical | Cage | Sheet steel cage | Clearance | Strongly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +200 °C | Version | Standard version |
This page is Spherical roller bearings CCC4W33 Series, part number 22234 CCC4W33.
You can find the detail information about specifications and dimensions on part number 22234 CCC4W33.
Part Number |
---|
22236 CCC4W33 |
22238 CCC4W33 |
22240 CCC4W33 |
22326 CCC4W33 |
22330 CCC4W33 |
23022 CCC4W33 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
1,878.87 € | 1 | 4 Days | 180 | 320 | 86 | 7316576600227 | 29000.0 | ||
2,316.37 € | 1 | 4 Days | 190 | 340 | 92 | - | 35200.0 | ||
2,491.10 € | 1 | 4 Days | 200 | 360 | 98 | - | 42700.0 | ||
1,434.85 € | 1 | 4 Days | 130 | 280 | 93 | 7316576600043 | 27660.0 | ||
2,289.22 € | 1 | 4 Days | 150 | 320 | 108 | 7316576654602 | 41700.0 | ||
360.93 € | 1 | 4 Days | 110 | 170 | 45 | 7316577016225 | 3685.0 |