Spherical roller bearings K.2RSVT143 Series (BS2-2214 K.2RSVT143)

Spherical roller bearings  K.2RSVT143 Series BS2-2214 K.2RSVT143

Product Details:

Manufacturer part number: BS2-2214 K.2RSVT143

Brand: SKF

Price: 201.33

Delivery time: 4 Days


Technical Data:

I.D. d: 70 mm

O.D. D: 125 mm

Width B: 38 mm

EAN: 7316576832444

Weight: 1800.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BS2-2214 K.2RSVT143

Part Number
BS2-2214 K.2RSVT143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

201.33 €

1 4 Days 701253873165768324441800.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered (1:12) Cage Sheet steel cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +120 °C Version Special grease (high pressure lithium soap grease)

This page is Spherical roller bearings K.2RSVT143 Series, part number BS2-2214 K.2RSVT143.
You can find the detail information about specifications and dimensions on part number BS2-2214 K.2RSVT143.

Variation of this product

Part Number
BS2-2210 K.2RSVT143
BS2-2218 K.2RSVT143
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

112.63 €

1 17 Days 5090287316576830754697.0

307.42 €

1 4 Days 9016048-3861.0

Tech Support