Tapered roller bearings Q Series (580 Q)

Tapered roller bearings  Q Series 580 Q

Product Details:

Manufacturer part number: 580 Q

Brand: SKF

Price: 60.47

Delivery time: 17 Days


Technical Data:

Outer Ring: -

I.D. d: 82.55 mm

O.D. D: 129.678 mm

Width B: 37.542 mm

Cage: Sheet steel cage


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

580 Q

Part Number
580 Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Ring I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

60.47 €

1 17 Days -82.55129.67837.542Sheet steel cage7316570473582Inner ring (cone) only with roller set1467.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Arrangement Standard version
Temperature range -30 to +120 °C

This page is Tapered roller bearings Q Series, part number 580 Q.
You can find the detail information about specifications and dimensions on part number 580 Q.

Variation of this product

Part Number
16150/16284 Q
18520 Q
18590 Q
580/572 Q
582 Q
594 Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Ring I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Product range Weight
(g)

-

1 Quote -38.172.23823.813Sheet steel cage7316571599175Complete tapered roller bearing355.0

-

1 Quote With Outer Ring-73.025--7316570371093Outer ring (cup) only85.0

61.86 €

1 4 Days -41.27--Sheet steel cage7316571100432Inner ring (cone) only with roller set189.0

70.10 €

1 4 Days -82.55139.99237.542Sheet steel cage7316570920062Complete tapered roller bearing2179.0

-

1 Quote -82.55129.67837.573Sheet steel cage7316573306566Inner ring (cone) only with roller set1400.0

70.75 €

1 4 Days -95.25140.78739.688Sheet steel cage7316571180557Inner ring (cone) only with roller set1500.0

Tech Support