Toroidial roller bearings V Series (C2211 V)

Toroidial roller bearings  V Series C2211 V

Product Details:

Manufacturer part number: C2211 V

Brand: SKF

Price: 176.74

Delivery time: 17 Days


Technical Data:

I.D. d: 55 mm

O.D. D: 100 mm

Width B: 25 mm

EAN: 7316570045345

Weight: 791.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C2211 V

Part Number
C2211 V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

176.74 €

1 17 Days 55100257316570045345791.0

Loading...

  1. 1

Basic information

Precision (JIS) Grade 5 Bore Cylindrical Cage None. full complement roller bearing
Clearance Normal radial clearance Seal None open bearing Temperature range -30 to +200 °C

This page is Toroidial roller bearings V Series, part number C2211 V.
You can find the detail information about specifications and dimensions on part number C2211 V.

Variation of this product

Part Number
C3120 V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

683.63 €

1 4 Days 10016552-4590.0

Tech Support