• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

L-section rings

L-section rings

Product Details:

Manufacturer part number: HJ406

Brand: SKF

Price: 100.56

Delivery time: 12 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HJ406

Part Number
HJ406
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.56 €

1 12 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 30 Outer diameter(mm) 50.5 Width(mm) 11.5
Weight(g) 80.0 GTIN/EAN 7316570052787

This page is L-section rings, part number HJ406.
You can find the detail information about specifications and dimensions on part number HJ406.

Tech Support