Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3200 ATN9C3 |
3201 ATN9C3 |
3202 ATN9C3 |
3203 ATN9C3 |
3204 ATN9C3 |
3206 ATN9C3 |
3302 ATN9C3 |
3304 ATN9C3 |
3305 ATN9C3 |
3307 ATN9C3 |
3308 ATN9C3 |
3309 ATN9C3 |
3310 ATN9C3 |
3311 ATN9C3 |
3318 ATN9C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
30.08 € | 1 | 17 Days | 10 | 30 | 14 | 7316570150285 | 48.0 | ||
33.03 € | 1 | 17 Days | 12 | 32 | 15.9 | 7316571314624 | 61.0 | ||
31.11 € | 1 | 17 Days | 15 | 35 | 15.9 | 7316577036278 | 64.0 | ||
32.55 € | 1 | 17 Days | 17 | 40 | 17.5 | 7316577004024 | 95.0 | ||
35.99 € | 1 | 17 Days | 20 | 47 | 20.6 | 7316577040596 | 152.0 | ||
41.48 € | 1 | 17 Days | 30 | 62 | 23.8 | 7316577039743 | 288.0 | ||
45.53 € | 1 | 17 Days | 15 | 42 | 19 | 7316577052476 | 126.0 | ||
48.58 € | 1 | 17 Days | 20 | 52 | 22.2 | 7316577040824 | 217.0 | ||
53.25 € | 1 | 17 Days | 25 | 62 | 25.4 | 7316577040992 | 344.0 | ||
74.56 € | 1 | 17 Days | 35 | 80 | 34.9 | 7316577046000 | 733.0 | ||
83.35 € | 1 | 4 Days | 40 | 90 | 36.5 | 7316577736420 | 965.0 | ||
104.27 € | 1 | 4 Days | 45 | 100 | 39.7 | 7316571414904 | 1295.0 | ||
140.43 € | 1 | 4 Days | 50 | 110 | 44.4 | 7316572168653 | 1676.0 | ||
175.73 € | 1 | 17 Days | 55 | 120 | 49.2 | 7316572153406 | 2228.0 | ||
680.48 € | 1 | 4 Days | 90 | 190 | 73 | - | 8097.9995 |
Loading...
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Arrangement | Standard version | Cage | Polyamide cage |
Clearance | Slightly increased radial clearance | Contact angle | 30 degrees | Seal | None open bearing |
Temperature range | -20 to +120 degrees |