Angular contact ball bearings / single row / contact angle 40°/ series BEGAF / SKF / I.D. D(φ65, 85, 95) (7317 BEGAF)

Angular contact ball bearings / single row / contact angle 40°/ series BEGAF / SKF / I.D. D(φ65, 85, 95) 7317 BEGAF

Product Details:

Manufacturer part number: 7317 BEGAF

Brand: SKF

Price: 513.23

Delivery time: 4 Days


Technical Data:

I.D. D: 85 φ

Outer Diameter D: 180 φ

Width B: 41 mm

EAN: 7316577151094

Weight: 4755.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7317 BEGAF

Part Number
7317 BEGAF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

513.23 €

1 4 Days 851804173165771510944755.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with light preload in O- and X-arrangement Cage Sheet steel cage
Clearance Normal radial clearance Contact angle 40 degrees Seal None open bearing
Temperature range -20 to +150 degrees

This page is Angular contact ball bearings / single row / contact angle 40°/ series BEGAF / SKF / I.D. D(φ65, 85, 95), part number 7317 BEGAF.
You can find the detail information about specifications and dimensions on part number 7317 BEGAF.

Variation of this product

Part Number
7313 BEGAF
7319 BEGAF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

268.68 €

1 4 Days 651403373165766345052340.0

879.22 €

1 4 Days 952004573165710867816350.0

Tech Support