Angular contact ball bearings / double row / plastic cage / CGB / SKF / series CGB / SKF (BSA208 CGB)

Angular contact ball bearings / double row / plastic cage / CGB / SKF / series CGB / SKF BSA208 CGB

Product Details:

Manufacturer part number: BSA208 CGB

Brand: SKF

Price: 273.32

Delivery time: 4 Days


Technical Data:

I.D. D: 40 φ

Outer Diameter D: 80 φ

Width B: 18 mm

EAN: 7316574495894

Preload: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSA208 CGB

Part Number
BSA208 CGB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Preload Weight
(g)

273.32 €

1 4 Days 4080187316574495894-431.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Rolling Element Material Steel Cage Polyamide cage
Operating direction two-sided effective Seal None open bearing Temperature range -20 to +120 degrees

This page is Angular contact ball bearings / double row / plastic cage / CGB / SKF / series CGB / SKF, part number BSA208 CGB.
You can find the detail information about specifications and dimensions on part number BSA208 CGB.

Variation of this product

Part Number
BSA210 CGB
BSD2047 CGB
BSD3572 CGB
BSD4090 CGB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Preload Weight
(g)

325.38 €

1 4 Days 5090207316574461547-534.0

149.62 €

1 17 Days 2047157316570827521Medium preload127.00001

233.00 €

1 17 Days 3572157316570328516Medium preload287.0

284.36 €

1 4 Days 4090207316570133325Medium preload646.0

Tech Support