Deep groove ball bearings / single row / 2RS1 / 2RS1C3WT / SKF / I.D. D(φ45, 50) (6010 -2RS1C3WT)

Deep groove ball bearings / single row / 2RS1 / 2RS1C3WT / SKF / I.D. D(φ45, 50) 6010 -2RS1C3WT

Product Details:

Manufacturer part number: 6010 -2RS1C3WT

Brand: SKF

Price: 44.13

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 50 φ

Outer Diameter D: 80 φ

Width B: 16 mm

EAN: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6010 -2RS1C3WT

Part Number
6010 -2RS1C3WT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

44.13 €

1 4 Days Grade 6508016-266.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Temperature range -40 to +160 degrees

This page is Deep groove ball bearings / single row / 2RS1 / 2RS1C3WT / SKF / I.D. D(φ45, 50), part number 6010 -2RS1C3WT.
You can find the detail information about specifications and dimensions on part number 6010 -2RS1C3WT.

Variation of this product

Part Number
6309-2RS1C3WT
6310 -2RS1C3WT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

70.65 €

1 4 Days Grade 645100257316571295022860.0

97.58 €

1 4 Days -5011027-1090.0

Tech Support