Deep groove ball bearings / single row / 2RS1 / 2RS1GJN / SKF (6010-2RS1GJN)

Deep groove ball bearings / single row / 2RS1 / 2RS1GJN / SKF 6010-2RS1GJN

Product Details:

Manufacturer part number: 6010-2RS1GJN

Brand: SKF

Price: 47.55

Delivery time: 17 Days


Technical Data:

Accuracy  (JIS): Grade 6

I.D. D: 50 φ

Outer Diameter D: 80 φ

Width B: 16 mm

EAN: 7316571554907


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6010-2RS1GJN

Part Number
6010-2RS1GJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

47.55 €

1 17 Days Grade 65080167316571554907250.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / 2RS1 / 2RS1GJN / SKF, part number 6010-2RS1GJN.
You can find the detail information about specifications and dimensions on part number 6010-2RS1GJN.

Variation of this product

Part Number
6008-2RS1GJN
6009 -2RS1GJN
6013 -2RS1GJN
6207-2RS1GJN
6208-2RS1GJN
6209 -2RS1GJN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

31.58 €

1 17 Days Grade 64068157316571574226191.0

41.02 €

1 17 Days Grade 64575167316571554853244.0

79.80 €

1 4 Days Grade 665100187316571555164422.0

32.03 €

1 12 Days Grade 63572177316571549699288.0

43.25 €

1 17 Days Grade 64080187316571549972370.0

51.80 €

1 17 Days Grade 64585197316571553047418.0

Tech Support