Deep groove ball bearings / single row / C3 / SKF / I.D. D(φ6~280)

Deep groove ball bearings / single row / C3 / SKF / I.D. D(φ6~280)
[Specifications]
・I.D. D(φ): 6~280
・Outer Diameter D(φ): 19~350
・Accuracy (JIS): Grade 0, Grade 5, Grade 6

[Features]
・Radial internal clearance greater than Normal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
63/22 C3
16013 C3
16014 C3
16032 C3
16034 C3
16038 C3
16040 C3
16044 C3
207 C3
208 C3
213 C3
305 C3
306 C3
307 C3
308 C3
309 C3
310 C3
312 C3
6011 C3
6013 C3
6014 C3
6017 C3
6018 C3
6022 C3
6030 C3
608 C3
609 C3
61815 C3
61824 C3
61826 C3
61828 C3
61834 C3
61836 C3
61838 C3
61844 C3
61856 C3
61906 C3
61908 C3
61913 C3
61916 C3
6203 C3
6209 C3
6218 C3
626 C3
629 C3
6300 C3
6301 C3
6408 C3
6414 C3
6417 C3
W6202 C3
W6206 C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

37.40 €

1 17 Days SteelGrade 6225616Steel-180.0

47.70 €

1 17 Days SteelGrade 66510011Steel7316577015907292.0

34.78 €

1 4 Days SteelGrade 67011013Steel7316577015921427.0

215.55 €

1 4 Days SteelGrade 016024025Steel73165711451813585.0

302.63 €

1 4 Days SteelGrade 017026028Steel73165711051234907.0

912.62 €

1 17 Days SteelGrade 019029031Steel73165706145726869.0

813.92 €

1 4 Days SteelGrade 020031034Steel73165708402478752.0

519.78 €

1 4 Days SteelGrade 022034037Steel731657042798111430.0

55.97 €

1 4 Days SteelGrade 6357217Steel7316576679551309.0

63.24 €

1 4 Days SteelGrade 6408018Steel7316577295408393.0

104.20 €

1 4 Days SteelGrade 06512023Steel73165700017471082.0

72.56 €

1 4 Days SteelGrade 6256217Steel7316577295866222.0

69.23 €

1 4 Days SteelGrade 6307219Steel7316570003208370.0

77.87 €

1 4 Days SteelGrade 6358021Steel7316577295927485.0

86.35 €

1 17 Days SteelGrade 6409023Steel7316576680366640.0

109.52 €

1 4 Days SteelGrade 64510025Steel7316577295996890.0

131.11 €

1 4 Days SteelGrade 65011027Steel73165772960231150.0

183.23 €

1 4 Days SteelGrade 06013031Steel73165766099231890.0

10.18 €

1 4 Days SteelGrade 6559018Steel7316571368832371.0

38.30 €

1 17 Days SteelGrade 66510018Steel7316571366616452.0

48.62 €

1 17 Days SteelGrade 67011020Steel7316571366654597.0

75.98 €

1 17 Days SteelGrade 08513022Steel7316571366944896.0

90.28 €

1 17 Days SteelGrade 09014024Steel73165713669751137.0

151.57 €

1 17 Days SteelGrade 011017028Steel73165766249641946.0

166.12 €

1 4 Days SteelGrade 015022535Steel73165766213524199.0

3.03 €

1 12 Days SteelGrade 58227Steel731657136448311.0

3.29 €

1 4 Days SteelGrade 59247Steel73165708740991.0

102.40 €

1 17 Days SteelGrade 6759510Steel7316570977585147.0

241.12 €

1 17 Days SteelGrade 012015016Steel7316570893298526.0

251.32 €

1 4 Days SteelGrade 013016518Steel7316571045719766.0

271.89 €

1 4 Days SteelGrade 014017518Steel7316570783216828.0

377.60 €

1 4 Days SteelGrade 017021522Steel73165777424451633.0

457.84 €

1 4 Days SteelGrade 018022522Steel73165709375101633.0

572.03 €

1 4 Days SteelGrade 019024024Steel73165725340522190.0

696.90 €

1 4 Days SteelGrade 022027024Steel73165710402402529.0

1,139.50 €

1 4 Days SteelGrade 028035033Steel73165701709486530.0

20.17 €

1 17 Days SteelGrade 530479Steel731657663701849.0

46.25 €

1 17 Days SteelGrade 6406212Steel7316576637025111.0

75.00 €

1 17 Days SteelGrade 6659013Steel7316576637001223.0

134.97 €

1 4 Days SteelGrade 68011016Steel7316576638176398.0

3.70 €

1 12 Days SteelGrade 5174012Steel731657136731662.0

15.18 €

1 12 Days SteelGrade 6458519Steel7316571369242404.0

135.67 €

1 17 Days SteelGrade 09016030Steel73165713700882159.0

3.28 €

1 17 Days SteelGrade 56196Steel73165713645378.0

3.57 €

1 17 Days SteelGrade 59268Steel731657660852019.0

3.91 €

1 4 Days SteelGrade 5103511Steel731657137023151.0

4.32 €

1 17 Days SteelGrade 5123712Steel731657137028657.0

81.48 €

1 17 Days SteelGrade 64011027Steel73165766211471230.0

366.55 €

1 17 Days SteelGrade 07018042Steel73165766212534834.0

668.83 €

1 4 Days SteelGrade 08521052Steel73165770657357871.0

26.13 €

1 17 Days Stainless SteelGrade 5153511Stainless Steel731657146122942.0

70.10 €

1 4 Days Stainless SteelGrade 6306216Stainless Steel7316572311097185.0

Loading...

  1. 1

Basic information

Raceway No. of Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None open bearing Temperature range -20 to +150 degrees

Tech Support