Deep groove ball bearings / single row / ZTN9LT / SKF / I.D. D(φ7~15) (Part Numbers)

Deep groove ball bearings / single row / ZTN9LT / SKF / I.D. D(φ7~15)
[Specifications]
・I.D. D(φ): 7~15
・Outer Diameter D(φ): 19~35
・Accuracy (JIS): Grade 5

[Features]
・Shield on one or both sides
・Glass fibre reinforced PA66 cage, ball centred

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 -ZTN9LT
6001 -ZTN9LT
607-ZTN9LT
6201 -ZTN9LT
6202 -ZTN9LT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

8.30 €

1 12 Days 10268731657074097419.0

14.28 €

1 12 Days 12288-20.0

7.27 €

1 7 Days 7196-7.0

9.35 €

1 17 Days 123210731657070244635.0

9.72 €

1 17 Days 153511-44.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on one side Temperature range For low temperatures (-50 to +80 degrees)

Tech Support