Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.48 € | 1 | 12 Days | Steel | Grade 5 | 15 | 32 | 8 | Steel | 7316577015822 | 29.0 | ||
8.99 € | 1 | 17 Days | Steel | Grade 5 | 17 | 35 | 8 | Steel | 7316570104837 | 32.0 | ||
9.20 € | 1 | 7 Days | Steel | Grade 5 | 10 | 28 | 8 | Steel | 7316577016034 | 24.0 | ||
10.47 € | 1 | 12 Days | Steel | Grade 5 | 12 | 30 | 8 | Steel | 7316577016058 | 27.0 | ||
52.10 € | 1 | 4 Days | Steel | Grade 6 | 30 | 62 | 16 | Steel | 7316577292728 | 220.0 | ||
59.75 € | 1 | 17 Days | Steel | Grade 6 | 35 | 72 | 17 | Steel | 7316577292735 | 319.0 | ||
78.45 € | 1 | 17 Days | Steel | Grade 6 | 45 | 85 | 19 | Steel | 7316577295507 | 458.0 | ||
87.02 € | 1 | 4 Days | Steel | Grade 6 | 50 | 90 | 20 | Steel | 7316577292766 | 510.99997 | ||
100.93 € | 1 | 17 Days | Steel | Grade 6 | 55 | 100 | 21 | Steel | 7316577292797 | 679.0 | ||
110.95 € | 1 | 4 Days | Steel | Grade 6 | 60 | 110 | 22 | Steel | 7316577311108 | 863.0 | ||
148.29 € | 1 | 17 Days | Steel | Grade 0 | 65 | 120 | 23 | Steel | 7316577292827 | 1100.0 | ||
188.05 € | 1 | 4 Days | Steel | Grade 0 | 75 | 130 | 25 | Steel | 7316577292858 | 1280.0 | ||
77.49 € | 1 | 17 Days | Steel | Grade 6 | 30 | 72 | 19 | Steel | 7316577292896 | 370.0 | ||
73.37 € | 1 | 4 Days | Steel | Grade 6 | 35 | 80 | 21 | Steel | 7316577292902 | 501.0 | ||
84.61 € | 1 | 17 Days | Steel | Grade 6 | 40 | 90 | 23 | Steel | 7316577295989 | 700.0 | ||
103.18 € | 1 | 4 Days | Steel | Grade 6 | 45 | 100 | 25 | Steel | 7316577292933 | 912.0 | ||
127.97 € | 1 | 4 Days | Steel | Grade 6 | 50 | 110 | 27 | Steel | 7316577292957 | 1189.0 | ||
191.80 € | 1 | 4 Days | Steel | Grade 0 | 60 | 130 | 31 | Steel | 7316577292964 | 1890.0 | ||
285.50 € | 1 | 4 Days | Steel | Grade 0 | 70 | 150 | 35 | Steel | 7316576680700 | 2590.0 | ||
2.57 € | 1 | 4 Days | Steel | Grade 5 | 10 | 26 | 8 | Steel | 7316571047102 | 19.0 | ||
3.42 € | 1 | 7 Days | Steel | Grade 5 | 12 | 28 | 8 | Steel | 7316577758637 | 2.0 | ||
3.74 € | 1 | 7 Days | Steel | Grade 5 | 15 | 32 | 9 | Steel | 7316577758644 | 29.0 | ||
3.95 € | 1 | 7 Days | Steel | Grade 5 | 17 | 35 | 10 | Steel | 7316577758651 | 40.0 | ||
3.55 € | 1 | 4 Days | Steel | Grade 5 | 20 | 42 | 12 | Steel | 7316577758675 | 68.0 | ||
5.01 € | 1 | 7 Days | Steel | Grade 5 | 25 | 47 | 12 | Steel | - | 80.0 | ||
6.18 € | 1 | 7 Days | Steel | Grade 6 | 30 | 55 | 13 | Steel | 7316571408835 | 118.0 | ||
7.65 € | 1 | 7 Days | Steel | Grade 6 | 35 | 62 | 14 | Steel | 7316577096845 | 155.0 | ||
9.54 € | 1 | 7 Days | Steel | Grade 6 | 40 | 68 | 15 | Steel | 7316577293237 | 194.0 | ||
12.36 € | 1 | 12 Days | Steel | Grade 6 | 45 | 75 | 16 | Steel | 7316570251555 | 245.0 | ||
14.32 € | 1 | 12 Days | Steel | Grade 6 | 50 | 80 | 16 | Steel | 7316570394481 | 268.0 | ||
18.31 € | 1 | 12 Days | Steel | Grade 6 | 55 | 90 | 18 | Steel | 7316571066165 | 390.0 | ||
39.48 € | 1 | 17 Days | Steel | Grade 6 | 65 | 100 | 18 | Steel | 7316570481075 | 449.0 | ||
57.40 € | 1 | 17 Days | Steel | Grade 0 | 75 | 115 | 20 | Steel | 7316570919455 | 660.0 | ||
69.94 € | 1 | 12 Days | Steel | Grade 0 | 80 | 125 | 22 | Steel | 7316577086488 | 887.0 | ||
82.83 € | 1 | 4 Days | Steel | Grade 0 | 90 | 140 | 24 | Steel | 7316577065858 | 1194.0 | ||
100.05 € | 1 | 4 Days | Steel | Grade 0 | 100 | 150 | 24 | Steel | 7316576624667 | 1288.0 | ||
152.00 € | 1 | 17 Days | Steel | Grade 0 | 105 | 160 | 26 | Steel | 7316577066244 | 1627.0 | ||
179.12 € | 1 | 4 Days | Steel | Grade 0 | 120 | 180 | 28 | Steel | 7316576621628 | 2186.0 | ||
248.38 € | 1 | 4 Days | Steel | Grade 0 | 130 | 200 | 33 | Steel | 7316570559477 | 3318.0 | ||
301.13 € | 1 | 4 Days | Steel | Grade 0 | 140 | 210 | 33 | Steel | 7316570614947 | 3487.0 | ||
360.03 € | 1 | 4 Days | Steel | Grade 0 | 150 | 225 | 35 | Steel | - | 4389.0 | ||
452.78 € | 1 | 4 Days | Steel | Grade 0 | 160 | 240 | 38 | Steel | 7316570426335 | 5239.0 | ||
2.95 € | 1 | 12 Days | Steel | Grade 5 | 7 | 19 | 6 | Steel | 7316570801033 | 8.0 | ||
3.00 € | 1 | 7 Days | Steel | Grade 5 | 8 | 22 | 7 | Steel | 7316570468229 | 12.0 | ||
3.06 € | 1 | 7 Days | Steel | Grade 5 | 9 | 24 | 7 | Steel | - | 15.0 | ||
11.92 € | 1 | 12 Days | Steel | Grade 5 | 12 | 21 | 5 | Steel | 7316577611512 | 6.0 | ||
12.06 € | 1 | 12 Days | Steel | Grade 5 | 12 | 24 | 6 | Steel | 7316577101174 | 11.0 | ||
12.39 € | 1 | 12 Days | Steel | Grade 5 | 15 | 28 | 7 | Steel | - | 16.0 | ||
7.71 € | 10 | 17 Days | Steel | Grade 5 | 3 | 8 | 3 | Steel | 7316570446210 | 29.0 | ||
9.96 € | 1 | 17 Days | Steel | Grade 5 | 6 | 15 | 5 | Steel | 7316577101532 | 4.0 | ||
10.29 € | 1 | Quote | Steel | Grade 5 | 7 | 17 | 5 | Steel | 7316572559932 | 5.0 | ||
3.20 € | 1 | 7 Days | Steel | Grade 5 | 10 | 30 | 9 | Steel | 7316570201871 | 32.0 | ||
3.34 € | 1 | 7 Days | Steel | Grade 5 | 12 | 32 | 10 | Steel | 7316577758705 | 38.0 | ||
3.58 € | 1 | 7 Days | Steel | Grade 5 | 15 | 35 | 11 | Steel | 7316577758729 | 47.0 | ||
4.02 € | 1 | 7 Days | Steel | Grade 5 | 17 | 40 | 12 | Steel | 7316570878196 | 66.0 | ||
4.69 € | 1 | 7 Days | Steel | Grade 5 | 20 | 47 | 14 | Steel | 7316570484762 | 107.0 | ||
5.53 € | 1 | 7 Days | Steel | Grade 5 | 25 | 52 | 15 | Steel | 7316570540109 | 131.0 | ||
7.39 € | 1 | 7 Days | Steel | Grade 6 | 30 | 62 | 16 | Steel | 7316571403359 | 201.0 | ||
9.72 € | 1 | 12 Days | Steel | Grade 6 | 35 | 72 | 17 | Steel | - | 293.0 | ||
12.77 € | 1 | 7 Days | Steel | Grade 6 | 40 | 80 | 18 | Steel | 7316570420982 | 372.0 |
Loading...
Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +120 degrees |
Configure