Deep groove ball bearings / single row / ZZ / VA208 / SKF / I.D. D(φ25~85)

Deep groove ball bearings / single row / ZZ / VA208 / SKF / I.D. D(φ25~85)
[Specifications]
・I.D. D(φ): 25~85
・Outer Diameter D(φ): 52~150
・Accuracy (JIS): Grade 0, Grade 5, Grade 6

[Features]
・Bearing for high temperature applications, with a segmented cage made of graphite, manganese phosphate coated rings and rolling elements, and radial clearance of multiples of C5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6205-ZZ/VA208
6206 -ZZ/VA208
6207 -ZZ/VA208
6208 -ZZ/VA208
6209 -ZZ/VA208
6211 -ZZ/VA208
6213 -ZZ/VA208
6215 -ZZ/VA208
6217 -ZZ/VA208
6307 -ZZ/VA208
6308 -ZZ/VA208
6309 -ZZ/VA208
6310 -ZZ/VA208
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

78.44 €

1 4 Days Grade 52552157316571051321135.0

119.63 €

1 12 Days Grade 6306216-194.0

131.52 €

1 17 Days Grade 6357217-288.0

137.85 €

1 17 Days Grade 6408018-351.0

149.10 €

1 17 Days Grade 6458519-406.0

194.68 €

1 17 Days Grade 65510021-587.0

211.80 €

1 4 Days Grade 065120237316570886641995.0

253.90 €

1 4 Days Grade 0751302573165707162761207.0

414.70 €

1 4 Days Grade 0851502873165709505951863.0

127.22 €

1 17 Days Grade 63580217316570348644449.0

168.63 €

1 17 Days Grade 64090237316570701746626.0

149.48 €

1 4 Days Grade 645100257316570410754814.0

188.42 €

1 4 Days Grade 6501102773165706769901060.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Graphite cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -150 to +350 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360