Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6209-ZZC4HT
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 6 | I.D. D(φ) | 45 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 85 | Width B(mm) | 19 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Strongly increased radial clearance | Current insulation | No current insulation | EAN | 7316570853193 |
Outer ring | Without flange/groove | Seal | Cover on both sides | Temperature range | For high temperatures (-20 to +130 degrees) |
Weight(g) | 420.0 |
This page is Deep groove ball bearings / single row / ZZC4HT / SKF / I.D. D(φ45), part number 6209-ZZC4HT.
You can find the detail information about specifications and dimensions on part number 6209-ZZC4HT.