Deep groove ball bearings / single row / ZZGJN / SKF / I.D. D(φ12~50) (6002-ZZGJN)

Deep groove ball bearings / single row / ZZGJN / SKF / I.D. D(φ12~50) 6002-ZZGJN

Product Details:

Manufacturer part number: 6002-ZZGJN

Brand: SKF

Price: 10.92

Delivery time: 12 Days


Technical Data:

Accuracy  (JIS): Grade 5

I.D. D: 15 φ

Outer Diameter D: 32 φ

Width B: 9 mm

EAN: 7316571530383


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6002-ZZGJN

Part Number
6002-ZZGJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

10.92 €

1 12 Days Grade 515329731657153038331.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -30 to +150 degrees

This page is Deep groove ball bearings / single row / ZZGJN / SKF / I.D. D(φ12~50), part number 6002-ZZGJN.
You can find the detail information about specifications and dimensions on part number 6002-ZZGJN.

Variation of this product

Part Number
6001-ZZGJN
6009-ZZGJN
6010 -ZZGJN
6201-ZZGJN
6202 -ZZGJN
6203 -ZZGJN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

10.05 €

1 12 Days Grade 512288731657153025322.0

36.63 €

1 17 Days Grade 64575167316571554884252.0

42.03 €

1 17 Days Grade 65080167316571555034250.0

9.70 €

1 12 Days Grade 5123210731657157766138.0

10.53 €

1 12 Days Grade 5153511731657153146547.0

11.70 €

1 12 Days Grade 5174012731657231605466.0

Tech Support