Deep groove ball bearings / single row / ZZ / ZZLT / SKF (6005 -ZZLT)

Deep groove ball bearings / single row / ZZ / ZZLT / SKF 6005 -ZZLT

Product Details:

Manufacturer part number: 6005 -ZZLT

Brand: SKF

Price: 15.95

Delivery time: 17 Days


Technical Data:

Accuracy  (JIS): -

I.D. D: 25 φ

Outer Diameter D: 47 φ

Width B: 12 mm

EAN: 7316570191271


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6005 -ZZLT

Part Number
6005 -ZZLT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

15.95 €

1 17 Days -254712731657019127180.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range For low temperatures (-50 to +80 degrees)

This page is Deep groove ball bearings / single row / ZZ / ZZLT / SKF, part number 6005 -ZZLT.
You can find the detail information about specifications and dimensions on part number 6005 -ZZLT.

Variation of this product

Part Number
626 -ZZLT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

5.10 €

1 4 Days Grade 5619673165700797158.0

Tech Support