Deep groove ball bearings / single row / ZZ / ZZTN9C3LT / SKF (6003-ZZTN9C3LT)

Deep groove ball bearings / single row / ZZ / ZZTN9C3LT / SKF 6003-ZZTN9C3LT

Product Details:

Manufacturer part number: 6003-ZZTN9C3LT

Brand: SKF

Price: 99,999.00

Delivery time: 4 Days


Technical Data:

I.D. D: 17 φ

Outer Diameter D: 35 φ

Width B: 10 mm

EAN: 7316571034287

Weight: 37.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6003-ZZTN9C3LT

Part Number
6003-ZZTN9C3LT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

99,999.00 €

1 4 Days 173510731657103428737.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Polyamide cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Cover on both sides Temperature range For low temperatures (-50 to +80 degrees)

This page is Deep groove ball bearings / single row / ZZ / ZZTN9C3LT / SKF, part number 6003-ZZTN9C3LT.
You can find the detail information about specifications and dimensions on part number 6003-ZZTN9C3LT.

Variation of this product

Part Number
6000 -ZZTN9C3LT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

6.75 €

1 17 Days 10268731657015531019.0

Tech Support