Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
YAT204 |
YAT205-100 |
YAT207 |
YAT208 |
YELAG205 |
YELAG208 |
YELAG210 |
YET204 |
YET204-012 |
YET205 |
YET205-014 |
YET205-100 |
YET206 |
YET206-102 |
YET206-103 |
YET206-104 |
YET207 |
YET207-104 |
YET208 |
YET209-112 |
YET211-203 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Fixing | Inner ring | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
13.31 € | 1 | 7 Days | 20 | 47 | 25.5 | 7316571059679 | Threaded pins | Widened inner ring on one side | 128.0 | ||
19.96 € | 1 | 17 Days | 25.4 | 52 | 27.2 | 7316571504582 | Threaded pins | Widened inner ring on one side | 157.0 | ||
25.66 € | 1 | 12 Days | 35 | 72 | 33 | 7316570100501 | Threaded pins | Widened inner ring on one side | 373.0 | ||
30.68 € | 1 | 12 Days | 40 | 80 | 36 | 7316570902501 | Threaded pins | Widened inner ring on one side | 488.0 | ||
- | 1 | Quote | 25 | 52 | 44.4 | 7316574565740 | Eccentric locking collar | Widened inner ring on both sides | 229.0 | ||
- | 1 | Quote | 40 | 80 | 56.3 | 7316574641628 | Eccentric locking collar | Widened inner ring on both sides | 680.0 | ||
- | 1 | Quote | 50 | 90 | 62.7 | 7316574641710 | Eccentric locking collar | Widened inner ring on both sides | 900.0 | ||
19.14 € | 1 | 7 Days | 20 | 47 | 31 | 7316577029300 | Eccentric locking collar | Widened inner ring on one side | 160.0 | ||
19.49 € | 1 | 17 Days | 19.05 | 47 | 31 | 7316576616716 | Eccentric locking collar | Widened inner ring on one side | 164.0 | ||
20.66 € | 1 | 7 Days | 25 | 52 | 31 | - | Eccentric locking collar | Widened inner ring on one side | 187.0 | ||
26.19 € | 1 | 17 Days | 22.23 | 52 | 31 | 7316576616815 | Eccentric locking collar | Widened inner ring on one side | 213.0 | ||
20.66 € | 1 | 17 Days | 25.4 | 52 | 31 | 7316576616846 | Eccentric locking collar | Widened inner ring on one side | 184.0 | ||
24.71 € | 1 | 7 Days | 30 | 62 | 35.7 | 7316571506586 | Eccentric locking collar | Widened inner ring on one side | 308.0 | ||
31.33 € | 1 | 17 Days | 28.575 | 62 | 35.7 | 7316576616921 | Eccentric locking collar | Widened inner ring on one side | 322.0 | ||
31.33 € | 1 | 17 Days | 30.162 | 62 | 35.7 | 7316576616938 | Eccentric locking collar | Widened inner ring on one side | 300.0 | ||
25.19 € | 1 | 12 Days | 31.75 | 62 | 35.7 | 7316576616952 | Eccentric locking collar | Widened inner ring on one side | 280.0 | ||
30.13 € | 1 | 7 Days | 35 | 72 | 38.9 | 7316577032409 | Eccentric locking collar | Widened inner ring on one side | 443.0 | ||
30.70 € | 1 | 17 Days | 31.75 | 72 | 38.9 | 7316576617041 | Eccentric locking collar | Widened inner ring on one side | 495.0 | ||
36.46 € | 1 | 7 Days | 40 | 80 | 43.7 | 7316571521176 | Eccentric locking collar | Widened inner ring on one side | 599.0 | ||
55.20 € | 1 | 17 Days | 44.45 | 85 | 43.7 | 7316576617232 | Eccentric locking collar | Widened inner ring on one side | 675.0 | ||
72.56 € | 1 | 17 Days | 55.562 | 100 | 48.4 | 7316576617386 | Eccentric locking collar | Widened inner ring on one side | 987.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Outer Ring Type | Spherical Surface | Accuracy (JIS) | Grade 0 |
---|---|---|---|---|---|
Outer Ring | With Outer Ring | Rolling Element Material | Steel | Temperature range | -20 to +120 degrees |