Radial insert ball bearings / YAR2xx, YEL2xx / series 2F / SKF (YEL207 -2F)

Radial insert ball bearings / YAR2xx, YEL2xx / series 2F / SKF YEL207 -2F

Product Details:

Manufacturer part number: YEL207 -2F

Brand: SKF

Price: 39.27

Delivery time: 7 Days


Technical Data:

I.D. D: 35 φ

Outer Diameter D: 72 φ

Width B: 51.1 mm

EAN: 7316570688726

Fixing: Eccentric locking collar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YEL207 -2F

Part Number
YEL207 -2F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Fixing Weight
(g)

39.27 €

1 7 Days 357251.17316570688726Eccentric locking collar525.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Outer Ring Type Spherical Surface Accuracy  (JIS) Grade 0
Outer Ring With Outer Ring Rolling Element Material Steel Inner ring Widened inner ring on both sides
Seal Contact seal with flinger shield on both sides Temperature range -20 to +120 degrees

This page is Radial insert ball bearings / YAR2xx, YEL2xx / series 2F / SKF, part number YEL207 -2F.
You can find the detail information about specifications and dimensions on part number YEL207 -2F.

Variation of this product

Part Number
YAR204 -2F
YAR205 -2F
YAR205-014 -2F
YEL207-104-2F
YEL207-106 -2F
YEL208 -2F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Fixing Weight
(g)

17.72 €

1 12 Days 2047317316577028884Threaded pins148.0

20.47 €

1 7 Days 255234.1-Threaded pins190.0

25.87 €

1 17 Days 22.2255234.17316577754547Threaded pins218.0

50.13 €

1 17 Days 31.757251.17316576617010Eccentric locking collar596.0

50.13 €

1 17 Days 34.9257251.17316576617027Eccentric locking collar550.0

46.12 €

1 12 Days 408056.37316571050324Eccentric locking collar697.0

Tech Support