Self-aligning ball bearings / double row / 2206, 2307 / RS1 / C3 / plastic cage / 2206 ERS1TN9C3, 2307 ERS1TN9C3 / ERS1TN9C3 / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2206 E-RS1TN9C3
2307 E-RS1TN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

39.68 €

1 17 Days 3062207316570904208260.0

96.96 €

1 4 Days 3580317316577061386680.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Polyamide cage Clearance Slightly increased radial clearance
Seal Contact seal on one side Temperature range -30 to +120 degrees

Tech Support