Self-aligning ball bearings / double row / 22xx / 2RS1 / tapered bore / plastic cage / K.E2RS1TN9C3 / SKF (2211 K.E-2RS1TN9C3)

Self-aligning ball bearings / double row / 22xx / 2RS1 / tapered bore / plastic cage / K.E2RS1TN9C3 / SKF 2211 K.E-2RS1TN9C3

Product Details:

Manufacturer part number: 2211 K.E-2RS1TN9C3

Brand: SKF

Price: 75.67

Delivery time: 4 Days


Technical Data:

I.D. D: 55 φ

Outer Diameter D: 100 φ

Width B: 25 mm

EAN: 7316577301802

Weight: 783.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2211 K.E-2RS1TN9C3

Part Number
2211 K.E-2RS1TN9C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

75.67 €

1 4 Days 55100257316577301802783.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Slightly increased radial clearance
Temperature range -30 to +100 degrees

This page is Self-aligning ball bearings / double row / 22xx / 2RS1 / tapered bore / plastic cage / K.E2RS1TN9C3 / SKF, part number 2211 K.E-2RS1TN9C3.
You can find the detail information about specifications and dimensions on part number 2211 K.E-2RS1TN9C3.

Variation of this product

Part Number
2205 K.E-2RS1TN9C3
2207 K.E-2RS1TN9C3
2208 K.E-2RS1TN9C3
2209 K.E-2RS1TN9C3
2213 K.E-2RS1TN9C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

38.68 €

1 17 Days 2552187316577030948150.0

58.90 €

1 17 Days 3572237316577042613390.0

67.62 €

1 17 Days 4080237316577042606500.0

77.67 €

1 17 Days 4585237316577003997530.0

126.75 €

1 4 Days 651203173165701913181415.0

Tech Support