Self-aligning ball bearings / double row / tapered bore / plastic cage / K.ETN9 / SKF (1312 K.ETN9)

Self-aligning ball bearings / double row / tapered bore / plastic cage / K.ETN9 / SKF 1312 K.ETN9

Product Details:

Manufacturer part number: 1312 K.ETN9

Brand: SKF

Price: 131.75

Delivery time: 17 Days


Technical Data:

I.D. D: 60 φ

Outer Diameter D: 130 φ

Width B: 31 mm

EAN: 7316576636219

Weight: 1900.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1312 K.ETN9

Part Number
1312 K.ETN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

131.75 €

1 17 Days 601303173165766362191900.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Tapered bore (1:12) Cage Polyamide cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +120 degrees

This page is Self-aligning ball bearings / double row / tapered bore / plastic cage / K.ETN9 / SKF, part number 1312 K.ETN9.
You can find the detail information about specifications and dimensions on part number 1312 K.ETN9.

Variation of this product

Part Number
1211 K.ETN9
1212 K.ETN9
1213 K.ETN9
1313 K.ETN9
2205 K.ETN9
2206 K.ETN9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

57.33 €

1 17 Days 55100217316576623509665.0

68.05 €

1 17 Days 60110227316576625268900.0

82.08 €

1 17 Days 651202373165766250221130.0

143.70 €

1 4 Days 651403373165766208052365.0

29.70 €

1 4 Days 2552187316570451528142.0

36.02 €

1 17 Days 3062207316577032461250.0

Tech Support