Radial spherical plain bearings TXG3E Series

Radial spherical plain bearings  TXG3E Series

Product Details:

Manufacturer part number: GE25 TXG3E

Brand: SKF

Price: 120.91

Delivery time: 17 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE25 TXG3E

Part Number
GE25 TXG3E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

120.91 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 25 Outer diameter(mm) 42 Width(mm) 20
Maintenance Maintenance-free version Seal None open bearing Weight(g) 113.0
GTIN/EAN 7316572020418

This page is Radial spherical plain bearings TXG3E Series, part number GE25 TXG3E.
You can find the detail information about specifications and dimensions on part number GE25 TXG3E.

Tech Support