• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rod ends C Series

Rod ends  C Series

Product Details:

Manufacturer part number: SIL8 C

Brand: SKF

Price: 41.13

Delivery time: 17 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIL8 C

Part Number
SIL8 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.13 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 8 Outer diameter(mm) 25 Width(mm) 8
Maintenance Maintenance-free version Seal None open bearing Thread type Female thread
Weight(g) 36.0 GTIN/EAN 7316577003515

This page is Rod ends C Series, part number SIL8 C.
You can find the detail information about specifications and dimensions on part number SIL8 C.

Tech Support