Plummer block housing units TR Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY1.1/2 TR
SY1.1/4 TR
SY1. TR
SY25 TR
SY45 TR
SY55 TR
SY60 TR
SYK25 TR
SYK35 TR
SYK40 TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Temperature range GTIN/EAN Weight
(g)

-

1 Quote 38.1Cast Iron-20 to +120 °C-1850

58.77 €

1 4 Days 31.75Cast Iron-20 to +120 °C-1510

46.30 €

1 4 Days 25.4Cast Iron-20 to +120 °C-710

35.19 €

1 17 Days 25Cast Iron-20 to +120 °C7316570612400734

63.93 €

1 4 Days 45Cast Iron-20 to +120 °C73165710249052200

115.03 €

1 4 Days 55Cast Iron-20 to +120 °C73165709755743540

149.13 €

1 17 Days 60Cast Iron-20 to +120 °C73165702966314620

37.79 €

1 17 Days 25[Others] Composite-20 to +80 °C7316577710840308

52.49 €

1 17 Days 35[Others] Composite-20 to +80 °C7316571141244685

59.73 €

1 4 Days 40[Others] Composite-20 to +80 °C7316570483765877

Loading...

  1. 1

Basic information

Rolling Element Material Steel Fixing Threaded pins

Tech Support