Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SYWK25 YTH |
SYWK30 YTH |
SYWK35 YTH |
SYWK40 YTH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | GTIN/EAN | Weight (g) | |
---|---|---|---|---|---|---|---|
91.41 € | 1 | 17 Days | 25 | 7316574916849 | 308 | ||
100.05 € | 1 | 4 Days | 30 | 7316574924387 | 563 | ||
135.72 € | 1 | 17 Days | 35 | 7316574924400 | 761 | ||
164.86 € | 1 | 17 Days | 40 | 7316574924417 | 958 |
Loading...
Unit Body Material | Composite | Rolling Element Material | Steel | Fixing | Threaded pins |
---|---|---|---|---|---|
Temperature range | -20 to +80 °C |