Linear ball bearings / steel / LBBR-A2LS

Linear ball bearings / steel / LBBR-A2LS

Product Details:

Manufacturer part number: LBBR6 A2LS

Brand: SKF

Price: 13.74

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LBBR6 A2LS

Part Number
LBBR6 A2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.74 €

1 4 Days

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation EAN 7316571439617 Internal diameter(mm) 6
Material Standard bearing steel Outer diameter(mm) 12 Seal Sealed on all sides
Series 6 series Temperature range -30 to +80 degrees Version Closed version
Weight(g) 6.0 Width(mm) 22

This page is Linear ball bearings / steel / LBBR-A2LS, part number LBBR6 A2LS.
You can find the detail information about specifications and dimensions on part number LBBR6 A2LS.

Tech Support