Linear ball bearings / stainless steel / LBBR-AHV6

Linear ball bearings / stainless steel / LBBR-AHV6

Product Details:

Manufacturer part number: LBBR6 AHV6

Brand: SKF

Price: 15.70

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LBBR6 AHV6

Part Number
LBBR6 AHV6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.70 €

1 4 Days

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation EAN 7316571626543 Internal diameter(mm) 6
Material Stainless steel Outer diameter(mm) 12 Seal None open bearing
Series 6 series Temperature range -30 to +80 degrees Version Closed version
Weight(g) 6.0 Width(mm) 22

This page is Linear ball bearings / stainless steel / LBBR-AHV6, part number LBBR6 AHV6.
You can find the detail information about specifications and dimensions on part number LBBR6 AHV6.

Tech Support