Linear ball bearings / steel / LBBR-ALS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LBBR6 ALS

Part Number
LBBR6 ALS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.23 €

1 4 Days

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation EAN 7316571626567 Internal diameter(mm) 6
Material Standard bearing steel Outer diameter(mm) 12 Seal Contact seal on one side
Series 6 series Temperature range -30 to +80 degrees Version Closed version
Weight(g) 6.0 Width(mm) 22

This page is Linear ball bearings / steel / LBBR-ALS, part number LBBR6 ALS.
You can find the detail information about specifications and dimensions on part number LBBR6 ALS.

Tech Support