Slot nut / steel / precision class selectable / KM-K,L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM3056
KM3
KM5
KM6
KM7
KM9
KM10
KM11
KM12
KM13
KM15
KM17
KM18
KM20
KM21
KM27
KM29
KM34
KM36
KM40
KMFE7
KMK5
KMK6
KMK8
KMK9
KMK10
KMK12
KMK19
KML28
KMT12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Article type EAN Internal diameter
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

511.75 €

1 4 Days Locknut-2803305962.038

4.61 €

1 12 Days Locknut7316577758330172812.05

6.53 €

1 12 Days Locknut7316577758880253829.07

7.06 €

1 17 Days Locknut7316577757432304540.07

8.13 €

1 12 Days Locknut7316577757944355261.08

8.74 €

5 12 Days Locknut73165777583234565110.010

10.15 €

1 17 Days Locknut73165777579515070128.011

10.97 €

1 17 Days Locknut73165777588975575148.011

11.84 €

1 17 Days Locknut73165777589036080162.011

14.32 €

1 17 Days Locknut73165777589106585188.012

17.22 €

1 17 Days Locknut73165777579757598275.013

24.32 €

1 17 Days Locknut731657177020885110410.016

34.09 €

1 17 Days Locknut731657701116990120520.016

36.18 €

1 17 Days Locknut7316577011183100130659.018

40.86 €

1 17 Days Locknut7316577011190105140805.018

109.18 €

1 17 Days Locknut73165770112511351751390.022

121.65 €

1 17 Days Locknut-1451901842.024

134.13 €

1 17 Days Locknut-1702202590.026

137.87 €

1 17 Days Locknut-1802302767.027

187.02 €

1 4 Days Locknut73165770113502002503346.029

33.51 €

1 17 Days Shaft nut731657158479934.03528.011.5

35.46 €

1 12 Days Shaft nut7316571278209253835.09

37.24 €

1 12 Days Shaft nut7316577711137304560.09

42.69 €

1 12 Days Shaft nut73165701725154058115.011

45.79 €

1 12 Days Shaft nut73165711069914565127.0000111

49.32 €

1 12 Days Shaft nut73165709650875070180.013

55.53 €

1 12 Days Shaft nut73165703793346080220.013

153.53 €

1 17 Days Shaft nut731657117928595125800.020

131.69 €

1 17 Days Locknut7316571048918140165868.022

84.66 €

1 17 Days Precision shaft nut73165772949826090610.026

Loading...

  1. 1

Basic information

Material Steel

Tech Support