Radial spherical plain bearings ES2LS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE80 ES2LS

Part Number
GE80 ES2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

181.02 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 80 Outer diameter(mm) 120 Width(mm) 55
Maintenance Version requiring maintenance Seal Three-lip contact seal on both sides Weight(g) 2300.0
GTIN/EAN 7316571782430

This page is Radial spherical plain bearings ES2LS Series, part number GE80 ES2LS.
You can find the detail information about specifications and dimensions on part number GE80 ES2LS.

Tech Support