Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GE30 ESX-2LS
I.D. D(mm) | 30 | Outer diameter(mm) | 47 | Width(mm) | 22 |
---|---|---|---|---|---|
Maintenance | Version requiring maintenance | Seal | Three-lip contact seal on both sides | Weight(g) | 160 |
GTIN/EAN | 7316575573737 |
This page is Radial spherical plain bearings ESX-2LS Series, part number GE30 ESX-2LS.
You can find the detail information about specifications and dimensions on part number GE30 ESX-2LS.