Radial spherical plain bearings TXGR Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE15 TXGR

Part Number
GE15 TXGR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

88.50 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 15 Outer diameter(mm) 26 Width(mm) 12
Maintenance Maintenance-free version Seal None open bearing Weight(g) 25
GTIN/EAN 7316572512555

Tech Support