Diffuse mode sensor, NAMUR

Diffuse mode sensor, NAMUR

Product Details:

Manufacturer part number: OCT300-M1K-N2

Brand: PEPPERL+FUCHS

Price: 375.00

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OCT300-M1K-N2

Part Number
OCT300-M1K-N2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

375.00 €

1 Quote

Loading...

  1. 1

Basic information

Color of detection light Infrared Ray Head maximum size width W(mm) 30 Head maximum size height H(mm) 30
Head maximum size length L(mm) 102 Voltage type DC Material housing Plastic
Switching frequency(Hz) 100 Type of electric connection Screw connection Type of switching output NAMUR
Construction type housing Cuboid Type of light Infrared light Material of optical surface Glass
EF008295_max 300

This page is Diffuse mode sensor, NAMUR , part number OCT300-M1K-N2.
You can find the detail information about specifications and dimensions on part number OCT300-M1K-N2.

Tech Support